??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
110806
Number of Teeth
29
Width of Belt
mm
Description
P29-14M-55-SK
Weight
8.2 LBS.
Pitch Diameter
5.088 Inch
Outside Diameter
4.983 Inch
Flange Diameter
5.562 Inch
Type
E1F
Min. Bore
1/2 Inch
Max: Bore
2-5/8 Inch
M
0.00 Inch
K
0.89 Inch
F
2.75 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.